| Rule Violations |
Count |
| Minimum Annular Ring (Minimum=0mil) (InComponent('LD1')) |
0 |
| Clearance Constraint (Gap=0mil) (((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut),(((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut) |
0 |
| Clearance Constraint (Gap=40mil) (OnCopper and InComponentClass('Mounting Holes')),(IsKeepOut) |
0 |
| Clearance Constraint (Gap=25mil) (OnCopper and InPoly),(IsKeepOut) |
0 |
| Clearance Constraint (Gap=75mil) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and Not IsKeepout),(IsKeepOut) |
0 |
| Clearance Constraint (Gap=10mil) (InPolygon),(All) |
0 |
| Clearance Constraint (Gap=10mil) (All),(All) |
0 |
| Width Constraint (Min=6mil) (Max=100mil) (Preferred=10mil) (All) |
0 |
| Power Plane Connect Rule(Direct Connect )(Expansion=10mil) (Conductor Width=35mil) (Air Gap=10mil) (Entries=4) (All) |
0 |
| Routing Layers(All) |
0 |
| Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=100mil) (PreferredHoleWidth=7.874mil) (MinWidth=19.685mil) (MaxWidth=100mil) (PreferedWidth=19.685mil) (IsVia and InAnyComponent) |
0 |
| Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=100mil) (PreferredHoleWidth=16mil) (MinWidth=25mil) (MaxWidth=100mil) (PreferedWidth=34mil) (All) |
0 |
| Short-Circuit Constraint (Allowed=No) (All),(All) |
0 |
| Un-Routed Net Constraint ( (All) ) |
0 |
| Minimum Annular Ring (Minimum=5.905mil) (IsVia and InAnyComponent) |
0 |
| Minimum Annular Ring (Minimum=7.5mil) (All) |
0 |
| Acute Angle Constraint (Minimum=45.000) (All) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 50mil, Vertical Gap = 10mil ) (InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('Header')),(InComponentClass('Shunt')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 50mil, Vertical Gap = 10mil ) (InComponentClass('Logo')),(All) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 5mil, Vertical Gap = 10mil ) ((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 75mil, Vertical Gap = Infinite ) (InComponentClass('Mounting Holes')),(All) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*') or HasFootprint('DBV0006A*') or HasFootprint('QFN 4X4(24PIN)*') or HasFootprint('DBV0005A*') or HasFootprint('TRANS_NexFET_Q5B*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*') or HasFootprint('DBV0006A*') or HasFootprint('QFN 4X4(24PIN)*') or HasFootprint('DBV0005A*') or HasFootprint('TRANS_NexFET_Q5B*')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 30mil ) (IsThruComponent),(IsSMTComponent) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 40mil, Vertical Gap = 30mil ) (IsThruComponent),(IsThruComponent) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 35mil, Vertical Gap = 10mil ) (All),(All) |
0 |
| Hole Size Constraint (Min=7.874mil) (Max=251mil) (All) |
0 |
| Pads and Vias to follow the Drill pairs settings |
0 |
| Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=100mil) (Prefered=10mil) and Width Constraints (Min=15mil) (Max=15mil) (Prefered=15mil) (All) |
0 |
| Hole To Hole Clearance (Gap=10mil) (All),(All) |
0 |
| Minimum Solder Mask Sliver (Gap=0.7mil) (InComponentClass('Logo')),(InComponentClass('Logo')) |
0 |
| Minimum Solder Mask Sliver (Gap=3.937mil) (All),(All) |
0 |
| Silk To Solder Mask (Clearance=1mil) (All),(All) |
0 |
| Silk to Silk (Clearance=0mil) ((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))),((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))) |
0 |
| Silk to Silk (Clearance=5mil) (All),(All) |
0 |
| Net Antennae (Tolerance=0mil) (All) |
0 |
| Clearance Constraint (Gap=10mil) (InNamedPolygon('Top Layer L1-NetC2_1')),(All) |
0 |
| Clearance Constraint (Gap=10mil) (InNamedPolygon('Top Layer L1-VDD')),(All) |
0 |
| Clearance Constraint (Gap=10mil) (InNamedPolygon('Top Layer L1-GND')),(All) |
0 |
| Clearance Constraint (Gap=10mil) (InNamedPolygon('Top Layer L1-GND')),(All) |
0 |
| Clearance Constraint (Gap=10mil) (InNamedPolygon('Bottom Layer-GND')),(All) |
0 |
| Total |
0 |